IESNA:LM-63-2002
[TEST]P950528
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-950-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22847
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3378.5 3748.4 4075.1 4313.8 4360 4100.5 3797.7 3615.7 3590.3 3745.5
4052.7 4428.6 4841.8 5448.9 5969.5 6311.1 6692.9 7153.8 7695.3 8202.4
8633.5 8928.9 8861.7 8648.4 8020.5 6691.4 5010.4 3366.6 1927.2 1079.9
721.9 492.2 213.3 110.4 38.8 0 0
3378.5 3727.6 4061.7 4297.4 4351.1 4102 3799.2 3608.2 3576.9 3724.6
4019.9 4382.4 4785.1 5317.6 5896.4 6211.1 6594.5 7025.5 7574.5 8062.2
8490.3 8802.1 8748.4 8520.2 7975.7 6730.2 5144.6 3474 1961.5 1068
723.4 508.6 214.8 125.3 46.2 7.5 0
3378.5 3730.6 4049.8 4303.3 4389.8 4198.9 3893.1 3670.9 3609.7 3706.7
3961.8 4270.5 4673.3 5122.2 5699.5 6038.1 6364.8 6754.1 7262.7 7726.6
8183 8441.1 8430.7 8123.4 7734.1 6728.7 5316.1 3590.3 2124.1 1282.8
883 648.9 428.1 273 168.6 65.6 0
3378.5 3694.8 4009.5 4263.1 4404.8 4315.3 4042.3 3793.2 3670.9 3709.7
3887.2 4158.6 4461.4 4798.6 5296.8 5735.3 6079.9 6446.8 6874.9 7373.1
7805.7 8184.5 8412.8 8396.3 8365 8430.7 7840 6431.9 4016.9 1906.3
1202.2 929.3 666.8 431.1 211.8 52.2 0
3378.5 3669.4 3957.3 4221.3 4404.8 4467.4 4291.4 4054.2 3857.3 3788.7
3870.8 4063.2 4309.3 4597.2 4883.6 5328.1 5844.2 6200.7 6658.6 7132.9
7643.1 8074.2 8405.3 8660.4 8767.8 8961.7 9221.2 8448.6 6512.4 3639.6
1418.5 656.3 443 278.9 140.2 17.9 0
3378.5 3642.5 3891.6 4148.2 4358.5 4510.7 4540.5 4404.8 4234.7 4093
4063.2 4146.7 4333.2 4534.5 4801.5 5076 5547.3 6167.9 6600.4 6949.5
7402.9 7953.3 8532.1 9048.2 9553.8 10129.6 11157.3 12237.3 11939 10223.6
7156.8 3491.9 1111.3 389.3 138.7 16.4 0
3378.5 3590.3 3803.6 4027.4 4240.7 4431.6 4603.1 4707.6 4719.5 4689.7
4668.8 4712 4815 4970.1 5174.4 5447.4 5792 6242.4 6809.3 7411.9
8004.1 8697.7 9527 10425 11451.2 12383.5 13497.7 15348.8 18363.4 19419.4
16734.5 11070.8 5739.8 2711.8 944.2 111.9 0
3378.5 3582.9 3772.3 3969.2 4182.5 4369 4562.9 4734.4 4846.3 4908.9
4977.5 5086.4 5229.6 5411.6 5668.2 5982.9 6345.4 6797.3 7323.9 7945.9
8639.5 9374.9 10208.7 11194.6 12185.1 13187.4 14274.8 15765 18514 20888.7
19368.7 13567.8 7268.7 3175.7 962.1 94 0
3378.5 3545.6 3703.7 3878.2 4049.8 4237.7 4427.1 4624 4826.9 5035.7
5229.6 5448.9 5729.3 6076.9 6558.7 7068.8 7628.2 8202.4 8842.3 9567.3
10286.2 11002.2 11731.6 12531.1 13396.3 14242 15101.2 16130.4 17665.3 19039.1
18215.7 14747.7 9249.6 3881.2 821.9 74.6 0
3378.5 3480 3590.3 3705.2 3829 3960.3 4102 4258.6 4436.1 4649.4
4922.4 5240.1 5599.6 6078.4 6712.3 7434.3 8175.6 8981.1 9864.1 10787.4
11725.7 12584.8 13397.8 14164.5 14838.7 15487.5 16242.3 17079.1 18109.8 18093.4
16043.9 12389.4 6956.9 2042 307.3 43.3 0
3378.5 3412.8 3459.1 3506.8 3556 3618.7 3691.8 3772.3 3864.8 3991.6
4158.6 4352.6 4595.7 4947.7 5440 6047 6740.6 7462.6 8192 8881.1
9510.6 10132.6 10751.6 11348.3 11877.8 12349.2 12828 13366.4 13758.7 12883.2
10526.4 7267.2 2878.8 590.7 162.6 53.7 0
3378.5 3381.5 3386 3399.4 3417.3 3432.2 3457.6 3482.9 3511.3 3553
3612.7 3675.4 3745.5 3872.3 4064.7 4289.9 4613.6 5004.4 5489.2 6009.8
6536.3 7056.9 7584.9 8078.6 8515.7 8905 9234.6 9561.3 9603.1 8548.5
6833.1 4722.5 1891.4 377.4 97 29.8 0
3378.5 3341.2 3318.9 3286 3250.2 3213 3163.7 3116 3047.4 2960.9
2868.4 2737.1 2617.8 2540.2 2522.3 2559.6 2714.8 2990.7 3342.7 3703.7
4024.4 4279.5 4503.2 4700.1 4846.3 4917.9 4844.8 4510.7 3808.1 2740.1
1679.6 878.6 334.1 88 19.4 0 0
3378.5 3275.6 3151.8 3013.1 2856.5 2659.6 2446.3 2207.6 1966 1754.1
1582.6 1443.9 1335 1257.4 1203.7 1151.5 1111.3 1100.8 1148.6 1279.8
1434.9 1536.4 1542.3 1454.3 1308.2 1108.3 899.4 680.2 475.8 289.4
170 99.9 53.7 17.9 4.5 0 0
3378.5 3195.1 2974.3 2717.7 2404.5 2080.8 1779.5 1543.8 1366.3 1215.7
1077 948.7 853.2 808.5 786.1 756.3 733.9 713 686.1 662.3
644.4 614.5 569.8 510.1 443 374.4 310.3 261 219.3 179
134.2 86.5 40.3 10.4 3 0 0
3378.5 3101.1 2777.4 2389.6 1997.3 1648.2 1412.6 1239.5 1079.9 947.2
863.6 814.4 772.7 735.4 699.6 665.3 631 589.2 543 502.7
474.3 446 419.1 381.9 349 308.8 274.5 238.7 198.4 155.1
102.9 61.2 28.3 10.4 3 0 0
3378.5 3050.4 2632.7 2146.4 1704.9 1420 1226.1 1056.1 938.2 881.5
835.3 784.6 733.9 687.6 645.9 605.6 557.9 507.2 457.9 417.7
384.8 352 331.1 311.7 286.4 256.6 223.7 187.9 144.7 102.9
73.1 43.3 19.4 4.5 0 0 0
3378.5 2977.3 2471.6 1924.2 1520 1279.8 1093.4 975.5 917.3 871.1
824.9 766.7 710 654.8 599.6 544.4 489.3 438.5 398.3 366.9
343.1 322.2 301.3 273 244.6 217.8 186.5 153.6 123.8 98.4
73.1 47.7 16.4 0 0 0 0
3378.5 2932.5 2358.3 1784 1430.5 1205.2 1038.2 966.6 923.3 875.6
824.9 766.7 704 638.4 574.3 511.6 456.4 414.7 384.8 355
328.2 299.8 276 252.1 228.2 199.9 168.6 137.2 113.4 89.5
64.1 38.8 8.9 0 0 0 0
3378.5 2892.3 2271.7 1704.9 1394.7 1173.9 1029.2 978.5 929.3 880.1
830.8 774.2 713 647.4 581.7 523.6 475.8 429.6 389.3 352
320.7 286.4 259.5 234.2 205.8 170 135.7 113.4 92.5 68.6
46.2 22.4 4.5 0 0 0 0
3378.5 2893.7 2250.9 1684 1367.8 1154.5 1032.2 990.4 950.2 900.9
850.2 796.5 741.3 680.2 616 554.9 502.7 454.9 414.7 375.9
335.6 293.8 259.5 228.2 193.9 155.1 117.8 98.4 79.1 59.7
38.8 17.9 3 0 0 0 0
3378.5 2926.6 2282.2 1704.9 1384.2 1165 1036.7 994.9 956.1 906.9
857.7 805.5 748.8 689.1 626.5 563.8 507.2 459.4 426.6 390.8
341.6 299.8 262.5 229.7 190.9 153.6 117.8 98.4 77.6 58.2
38.8 17.9 4.5 0 0 0 0
